下载文档 () / 20

B22I-60SS6

Eaton B-Line series continuous concrete insert for B22 channel, 3.1" H x 60" L x 1.6" W, 3000 load cap, Stainless steel type 316, 12 gauge

常用规格

Product Name
Eaton B-Line series continuous concrete insert for B22 channel
Catalog Number
B22I-60SS6
UPC
782051690835
Product Length/Depth
60 in
Product Height
3.1 in
Product Width
1.6 in
Product Weight
1018 lb
Certifications
cUL Listed

Material type

Finish
Stainless steel type 316
Material
Steel
Material gauge
12 gauge

Other product information

Model
B22

Special features and ratings

Load capacity
3000 lbs

导出产品规格