下载文档 () / 20

B308SS6

Eaton B-Line series beam clamps, 1500 lb, Steel, Safety factor of 5, setscrew included, Beam clamp, 1/2"-13 thread/rod size, 1/2”-13 screw size, 7/8” flange width, Stainless steel type 316

常用规格

Product Name
Eaton B-Line series beam clamps
Catalog Number
B308SS6
UPC
782051467192
Product Length/Depth
2.5 in
Product Height
2.562 in
Product Width
1.312 in
Product Weight
1.33 lb
Certifications
cULus Listed

Application

Beam/flange width
0.875 in

Model

Set screw size
1/2”-13
Special features
Safety factor of 5, setscrew included
Thread/rod size
1/2"-13
Type
Beam clamp

Load rating/capacity

Load capacity
1500 lb

Material/finish

Material
Steel

导出产品规格