Eaton B-Line series beam fasteners, Cable ladder accessories, Flange, 1" Height, 1" Length, 1" Width, 0.23lbs, Beam clamp, .51" Min mount size, M10 rod size, 300 lbs load capacity, Electroplated zinc
Product Name |
Eaton B-Line series beam fasteners
|
Catalog Number |
B444-M10
|
UPC |
781011199463
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.23 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Cable ladder accessories
|
Type |
Beam clamp
|
Mounting method |
Flange
|
Load capacity |
300 lbs
|
Mounting dimensions - min |
0.51
|