照片为代表
Download
Eaton B-Line series beam fasteners, Beams, 1" Height, 1" Length, 1" Width, 0.105lbs, Beam fasteners, 100 lbs load capacity
Product Name |
Eaton B-Line series beam fasteners
|
Catalog Number |
BC442
|
UPC |
781011182786
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.105 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Beams
|
Type |
Beam fasteners
|
Load capacity |
1 lbs
|