Eaton B-Line series datacomm and low voltage support fasteners, Cable to beam fastener, Beam mount, 1-5/16" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel
Product Name |
Eaton B-Line series cable hook to beam fastener
|
Catalog Number |
BCH21-C1
|
UPC |
781011955786
|
Product Length/Depth |
1.69 in
|
Product Height |
5.91 in
|
Product Width |
1.62 in
|
Product Weight |
0.202 lb
|
Certifications |
UL/CUL listed
|
Type |
Cable to beam fastener
|
Special features |
Beam mount
|
Load capacity |
30 lb
|
Hook size |
1.31 in
|
Number of J-hooks |
1
|
Material |
Steel
|
Finish |
Pre-galvanized
|