照片为代表
Download
Eaton B-Line series conduit trapeze support, 1.3130"Hx122"Lx6.5"W, 24,800 Lbs, 36,750 load, Stainless steel type 316, 20 conduits
Product Name |
Eaton B-Line series conduit trapeze support
|
Catalog Number |
BCTS3-120 SS6
|
UPC |
799038786931
|
Product Length/Depth |
122 in
|
Product Height |
1.313 in
|
Product Width |
6.5 in
|
Product Weight |
12.88 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Listed
|
Application |
Support runs of conduit/pipe on same elevation
|
Conduit/pipe size - max |
4 in
|
Number of conduits/pipes |
20
|
Special features |
Conduit hole automatically align conduits
|
Type |
BCTS3 series
|
Finish |
Stainless steel type 316
|
Material |
Steel
|