照片为代表
Download
Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.017lbs, Flange beam fasteners, .09" Min mount size, .14" Max mount size, 160 lbs load capacity
Product Name |
Eaton B-Line series beam fasteners
|
Catalog Number |
BE-1-2
|
UPC |
781011182908
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.017 lb
|
Certifications |
UL/CUL listed
|
Application |
Permits fast, easy installation on bulb tees-beams
|
Product Category |
Beams
|
Type |
Flange beam fasteners
|
Mounting method |
Flange
|
Load capacity |
160 lbs
|
Mounting dimensions - min |
0.09
|
Mounting dimensions - max |
0.14
|