照片为代表
Download
Eaton B-Line series conduit support fasteners, Beams, 1" Height, 1" Length, 1" Width, 0.1lbs, Conduit size: 1.25" EMT/Rigid, Conduit to beam fasteners, .5" Max mount size, 25 lbs load capacity
Product Name |
Eaton B-Line series Guide-Rite conduit to beam fastener
|
Catalog Number |
BG-20-C1
|
UPC |
781011186500
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.1 lb
|
Certifications |
UL/CUL listed
|
Application |
Supports conduit and electrical boxes
|
Product Category |
Beams
|
Type |
Conduit to beam fasteners
|
Size |
Conduit size: 1.25 inch EMT/Rigid
|
Load capacity |
25 lbs
|
Mounting dimensions - max |
0.50
|