下载文档 () / 20
动力,因我们而不同*

BH-3144

Fuse Block, Modular, 0-700A, 0-1200V, High temperature thermoplastic material, 7/16 in-14 TPI stud connection, 4 AWG to 500 MCM (copper) wire size

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
BH-3144
UPC
051712350532
Product Length/Depth
4.125 in
Product Height
3 in
Product Width
3 in
Product Weight
1.044 lb
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
0-700A
Connection
7/16 In-14 TPI stud
Wire size
#4-500 kcmil Cu
Material
High temperature thermoplastic
Voltage rating
0-1200 V
Type
Modular

导出产品规格