照片为代表
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, LB shape, SnapPack gasket and cover, 4"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BLB10 CG
|
UPC |
662276471566
|
Product Length/Depth |
22.13 in
|
Product Height |
7 in
|
Product Width |
5.25 in
|
Product Weight |
37.75 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Shape |
LB
|
Trade size |
4"
|
Material |
Feraloy iron alloy
|
Special features |
SnapPack gasket and cover
|