知识搜索
下载文档 () / 20
动力,因我们而不同*

BSPMA2240S3GR

Eaton Bussmann series BSPM series surge arrestor, Technology type MOV, 230/400 Wye (4W+G), Surge arrestor, Thermoplastic, UL94V14, 50/60 Hz, 200 Kilo Ampere, Thermoplastic, Remote Contact

常用规格

Product Name
Eaton Bussmann series BSPM series surge arrestor
Catalog Number
BSPMA2240S3GR
UPC
051712709040
Product Length/Depth
1.42 in
Product Height
3.54 in
Product Width
2.56 in
Product Weight
0.52 lb
Compliances
Contact factory
RoHS Compliant
Certifications
UL 94V0
UL Listed

产品规格

Frequency rating
50/60 Hz
Nominal Discharge Current
20 kA
Operating voltage
600/1200
Voltage rating
230/400 Wye (4W+G)
Enclosure
Thermoplastic, UL94V14
Surge current
200 kA
Indicator type
Remote contact
Short-circuit rating
200 kA
Operating temperature
-35 to 85 °C
Mounting Method
35 mm DIN rail
Degree of protection
IP20
Material
Thermoplastic
Type
Surge arrestor
Special features
Technology type MOV
Application
Surge Protection

导出产品规格

需要产品支持?

伊顿的支持

联系信息

1-855-287-7626