照片为代表
Download
Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.065lbs, Universal beam fasteners, .31" Min mount size, .5" Max mount size
Product Name |
Eaton B-Line series beam fasteners
|
Catalog Number |
BU-5-8
|
UPC |
781011196059
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.065 lb
|
Certifications |
UL/CUL listed
|
Application |
Suspend boxes or fixtures
|
Product Category |
Beams
|
Type |
Universal beam fasteners
|
Mounting method |
Flange
|
Mounting dimensions - min |
0.31
|
Mounting dimensions - max |
0.50
|