照片为代表
Download
Eaton B-Line series beam fasteners, 75 lb load capacity, 1/2"-20 X 3/8" stud size, 9/16" ro 3/4" flange thickness, Beam fasteners with anchor straps
Product Name |
Eaton B-Line series beam fasteners
|
Catalog Number |
BU-9-12-S-AS
|
UPC |
781011049447
|
Product Length/Depth |
9 in
|
Product Height |
1.25 in
|
Product Width |
0.56 in
|
Product Weight |
0.001 lb
|
Certifications |
cULus Listed
|
Style |
MC/AC cable carrier to beam fastener
|
Type |
Beam fasteners with anchor straps
|
Special features |
9/16" ro 3/4" flange thickness
|
Size |
1/2 inch-20 x 3/8 inch stud size
|
Load capacity |
75 lbs
|