照片为代表
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, UB shape, 2"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BUB6
|
UPC |
782274108605
|
Product Length/Depth |
13.5 in
|
Product Height |
4.13 in
|
Product Width |
3 in
|
Product Weight |
7.7 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Shape |
UB
|
Trade size |
2"
|
Material |
Feraloy iron alloy
|