照片为代表
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, UBXL shape, Wire pulling rollers, gasket and cover, 3"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BUBXL8 HDG
|
UPC |
662276271227
|
Product Length/Depth |
22.85 in
|
Product Height |
5.58 in
|
Product Width |
4.25 in
|
Product Weight |
1 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Shape |
UBXL
|
Trade size |
3"
|
Material |
Feraloy iron alloy
|
Finish |
Hot dip galvanized
|
Special features |
Wire pulling rollers, gasket and cover
|