下载文档 () / 20

CFSC175-1523

Eaton Crouse-Hinds series PowerGard receptacle assembly, 15A, Two-wire, three-pole, Copper-free aluminum, Single-gang, Through feed, 3/4", 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series PowerGard receptacle assembly
Catalog Number
CFSC175-1523
UPC
662276361836
Product Length/Depth
7.25 in
Product Height
9 in
Product Width
6.25 in
Product Weight
3.8 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
3
3R
Amperage Rating
15A
Voltage rating
125 Vac
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Through feed
Trade size
3/4"
Configuration
Two-wire, three-pole

导出产品规格