下载文档 () / 20

CFVCCM9

Eaton VoCALL 9 Line Master and 8 Line slave exchange unit, Analogue, VoCALL, Master Panel, 9 lines, Wall Mounted, Red / Metal,

常用规格

Product Name
Eaton VoCALL 9 Line Master and 8 Line slave exchange unit
Catalog Number
CFVCCM9
Product Length/Depth
78 mm
Product Height
330 mm
Product Width
300 mm
Product Weight
6.5 kg
Certifications
Not Applicable

产品规格

Number of outputs for acoustic signal generators
1
Operating voltage
240 V
Number of batteries
1
Battery capacity
5 Ah
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Maximum network size (number of nodes)
9
EN Certification Standards
EN54 Pt4 (Power Supply Equipment)
Type of display
LCD
Product branding
Eaton
Integrated function
Emergency Power Supply Integrated
Suitable for
Bus Connection
Mounting Method
Surface mounting
Cable entry location
Top
Rear
Number Of Outstations (Standalone)
9

导出产品规格