知识搜索
下载文档 () / 20

CG7590 750

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.65-0.75", Yellow, 90° angle, Steel, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG7590 750
UPC
784564001412
Product Length/Depth
2.31 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
0.48 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Connector type
90° angle
Material
Steel
Trade size
3/4"
Color
Yellow
Cable range (min/max)
0.65-0.75"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。