照片为代表
Download
Eaton Crouse-Hinds series CHB commercial hub, Zinc, 4"
Product Name |
Eaton Crouse-Hinds series CHB commercial hub
|
Catalog Number |
CHB10
|
UPC |
662277008273
|
Product Length/Depth |
2.64 in
|
Product Height |
5.36 in
|
Product Width |
5.36 in
|
Product Weight |
2.29 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Trade size |
4"
|
Material |
Zinc
|