下载文档 () / 20

CZP-12-333-PN

Eaton Crouse-Hinds series Roughneck CZ insert kit, 18A, Male, #16 AWG, Crimp, Pin, 12 shell, 4 contacts

常用规格

Product Name
Eaton Crouse-Hinds series Roughneck CZ insert kit
Catalog Number
CZP-12-333-PN
UPC
662276428898
Product Length/Depth
2.06 in
Product Height
1.41 in
Product Width
1.41 in
Product Weight
0.25 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
18 A
Contact type
Pin
Connector gender
Male
Contact size
#16 AWG
Contact termination
Crimp
Shell size
12

导出产品规格