下载文档 () / 20

CZPEKL-1820-376PN

Eaton Crouse-Hinds series Roughneck CZ cable mounted plug with basketweave, Long, 30A, 1.000-1.125", Male, Silver plated copper contacts, #12 AWG, Crimp, Pin, Standard coupling nut, Environmental cover, 20 shell, 19 contacts

常用规格

Product Name
Eaton Crouse-Hinds series Roughneck CZ cable mounted plug with basketweave
Catalog Number
CZPEKL-1820-376PN
UPC
662276684485
Product Length/Depth
8.47 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
2.35 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
6P
4X
Ingress protection (IP) ratings
IP68
Amperage Rating
30A
Contact material
Silver plated copper
Contact type
Pin
Cover/door type
Environmental cover
Adapter length
Long
Cable hardware
In-line Cable Mount with Basketweave Clamp
Connector gender
Male
Contact size
#12 AWG
Contact termination
Crimp
Coupling nut
Standard Coupling Nut
Grommet code
In-line Cable Mount
Shell size
20
Cable diameter range
1.000-1.125 in

导出产品规格