下载文档 () / 20
动力,因我们而不同*

D3899920MC98SNL

Composite square flange receptacle, Nickel plating, without female contacts; D3899920MC98SNL

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899920MC98SNL
Product Length/Depth
35.2 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
19 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
98
Plating
Nickel
Shell continuity
3
Shell material
Composite
Shell size
13
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
10
Number of cavity #20
10
Salt spray
2000 hour
Working voltage (Vrms)
1800 V

导出产品规格