下载文档 () / 20
动力,因我们而不同*

D3899920WE26SA

Aluminium square flange receptacle, Olive Drab Cadmium plating, with female contacts; D3899920WE26SA

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899920WE26SA
Product Length/Depth
34.1 mm
Product Height
33.3 mm
Product Width
33.3 mm
Product Weight
28 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
26
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
17
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
26
Number of cavity #20
26
Salt spray
500 hour
Working voltage (Vrms)
1800 V

导出产品规格