下载文档 () / 20
动力,因我们而不同*

D3899920ZF18SN

Aluminium square flange receptacle, Black Zinc Nickel plating, with female contacts; D3899920ZF18SN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899920ZF18SN
Product Length/Depth
34.1 mm
Product Height
36.5 mm
Product Width
36.5 mm
Product Weight
29 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
18
Plating
Black Zinc Nickel
Shell continuity
2.5
Shell material
Aluminium
Shell size
19
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
8
Number of cavity #22D
14
Number of cavity #8 power
4
Salt spray
500 hour
Working voltage (Vrms)
1300 V

导出产品规格