下载文档 () / 20
动力,因我们而不同*

D3899924FB99AB

Aluminium jam nut receptacle, Nickel plating, without male contacts; D3899924FB99AB

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924FB99AB
Product Length/Depth
32.5 mm
Product Height
31.8 mm
Product Width
31.8 mm
Product Weight
23 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
99
Plating
Nickel
Shell continuity
1
Shell material
Aluminium
Shell size
11
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
7
Number of cavity #20
7
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1800 V

导出产品规格