下载文档 () / 20

D3899924FD35AN

Aluminium jam nut receptacle, Nickel plating, without male contacts; D3899924FD35AN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924FD35AN
Product Length/Depth
32.5 mm
Product Height
38.1 mm
Product Width
38.1 mm
Product Weight
29 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
35
Plating
Nickel
Shell continuity
1
Shell material
Aluminium
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
37
Number of cavity #22D
37
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1300 V

导出产品规格