下载文档 () / 20
动力,因我们而不同*

D3899924KJ35SA

Stainless steel jam nut receptacle, passivated, with female contacts; D3899924KJ35SA

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924KJ35SA
Product Length/Depth
32.5 mm
Product Height
55.6 mm
Product Width
55.6 mm
Product Weight
134 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
A
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
35
Plating
Passivated
Shell continuity
10
Shell material
Stainless Steel
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
128
Number of cavity #22D
128
Nut material
Stainless Steel
Salt spray
500 hour
Working voltage (Vrms)
1300 V

导出产品规格