下载文档 () / 20

DBR53742 WT40 3

Eaton Crouse-Hinds series Arktite DBR interlocked receptacle, 30A, 40A circuit breaker, Three-wire, four-pole, Brass contacts, With breaker, Style 2, Cutler-Hammer, Copper-free aluminum, Spring door, 1-1/2", 600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Arktite DBR interlocked receptacle
Catalog Number
DBR53742 WT40 3
UPC
782274041681
Product Length/Depth
7.25 in
Product Height
21.75 in
Product Width
8.13 in
Product Weight
30.7 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
9
12
Amperage Rating
30A
Voltage rating
600 Vac
Contact material
Brass
Circuit breaker amperage
40A
Configuration
Three-wire, four-pole
Enclosure type
With breaker
Grounding style
Style 2
Manufacturer
Cutler-Hammer
Material
Copper-free aluminum
Receptacle style
Spring door
Trade size
1-1/2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。