下载文档 () / 20

DH1-32261FN-C21C

Eaton PowerXL DH1 VFD,261A,100 HP,75 kW,200 - 240 Vac,KEYPAD,EMC Filter,DC Choke,No Brake Chopper,IP21

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-32261FN-C21C
UPC
786689048945
Product Length/Depth
34.04 in
Product Height
14.61 in
Product Width
19.13 in
Product Weight
281.3 lb
Compliances
RoHS Compliant
CE Marked
C-Tick Compliant
GoST-R
Certifications
UL 508C
EN 62061
UL Listed
IEC 61508
EN ISO 13849-1
cUL Listed

产品规格

Amperage Rating
261A
Horsepower
100 hp
Voltage rating
230 V
Keypad
Included
Power consumption
75 kW
Series
DH1
Electromagnetic compatibility filter
EMC
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
Low overload (VT) amps
261A
Low overload (VT) kW
75 kW
Low overload (VT) hp
100 HP
Input voltage range
200 - 240 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
400A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格