下载文档 () / 20

DH1-34140EN-N21C

Eaton PowerXL DH1 VFD,140A,100 HP,75 kW,380 - 480 Vac,NO KEYPAD,EMC Filter,No DC Choke,No Brake Chopper,IP21

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-34140EN-N21C
UPC
786689047603
Product Length/Depth
34.98 in
Product Height
13.41 in
Product Width
11.34 in
Product Weight
154.32 lb
Compliances
RoHS Compliant
GoST-R
CE Marked
C-Tick Compliant
Certifications
cUL Listed
UL 508C
IEC 61508
EN 62061
UL Listed
EN ISO 13849-1

产品规格

Amperage Rating
140A
Horsepower
100 hp
Voltage rating
480 V
Keypad
None
Power consumption
75 kW
Series
DH1
Electromagnetic compatibility filter
EMC
Internal DC choke
None
Conformal coated boards
Yes
User interface
None
Low overload (VT) amps
140A
Low overload (VT) kW
75 kW
Low overload (VT) hp
100 HP
Input voltage range
380 - 480 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
175A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格