下载文档 () / 20

DL101 ON AU

Eaton Crouse-Hinds series FlexStation DL legend plate, On-Auto, Used with single-hole covers

常用规格

Product Name
Eaton Crouse-Hinds series FlexStation DL legend plate
Catalog Number
DL101 ON AU
UPC
662276419766
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
0.01 in
Product Weight
0.19 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class III
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class I, Zone 1
Class II, Division 2
NEMA Rating
9
3R
12
7
Legend plate inscription
On-Auto
Type
Used with single-hole covers

导出产品规格