照片为代表
Download
Eaton Crouse-Hinds series Champ FMV/PFM bolt-on visor, Used with FMV/PFM LED floodlights
Product Name |
Eaton Crouse-Hinds series Champ FMV/PFM bolt-on visor
|
Catalog Number |
DSV2
|
UPC |
662276568020
|
Product Length/Depth |
6.5 in
|
Product Height |
4.6 in
|
Product Width |
18.75 in
|
Product Weight |
0.78 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Special features |
Used with FMV/PFM LED floodlights
|