下载文档 () / 20
动力,因我们而不同*

E3K327072401

Eaton Crystal Resonator 3215 32.768kHz 07pF 20ppm -40℃~85℃

常用规格

Product Name
Eaton E3K surface mount crystal resonator kHz
Catalog Number
E3K327072401
UPC
197162072126
Product Length/Depth
3.2 mm
Product Height
0.75 mm
Product Width
1.5 mm
Product Weight
0.0117 g
Compliances
RoHS Compliant

产品规格

Nominal frequency
32.768 kHz
Load capacitance
7 pF
Frequency tolerance
± 20 ppm
Frequency stability
-0.04 ppm/ °C
Operating temperature
-40 °C to +85 °C
Equivalent series resistance(ESR)
70 kΩ
Grade
Industrial
Drive level
1.0 µW maximum
Size
1206 (3215 metric) SMT

导出产品规格