下载文档 () / 20
动力,因我们而不同*

E3X250081ZA3

Eaton Crystal Resonator 3225 25MHz 08pf 10ppm -40℃~125℃±50ppm

常用规格

Product Name
Eaton E3XA surface mount crystal resonator MHz
Catalog Number
E3X250081ZA3
UPC
197162043706
Product Length/Depth
3.2 mm
Product Height
0.7 mm
Product Width
2.5 mm
Product Weight
0.02 g
Compliances
RoHS Compliant

产品规格

Nominal frequency
25 MHz
Load capacitance
8 pF
Frequency tolerance
± 10 ppm
Frequency stability
± 50 ppm
Operating temperature
-40 °C to +125 °C
Equivalent series resistance(ESR)
100 Ω
Grade
Automotive
Drive level
10 µW typical / 200 µW maximum
Size
1210 (3225 metric) SMT

导出产品规格