下载文档 () / 20
动力,因我们而不同*

E3X480081G02

Eaton Crystal Resonator 3225 48MHz 8pf 10ppm -40℃~85℃±15ppm

常用规格

Product Name
Eaton E3X surface mount crystal resonator MHz
Catalog Number
E3X480081G02
UPC
197162043829
Product Length/Depth
3.2 mm
Product Height
0.7 mm
Product Width
2.5 mm
Product Weight
0.017 g
Compliances
RoHS Compliant

产品规格

Nominal frequency
48 MHz
Load capacitance
8 pF
Frequency tolerance
± 10 ppm
Frequency stability
± 15 ppm
Operating temperature
-40 °C to +85 °C
Equivalent series resistance(ESR)
23 Ω
Grade
Industrial
Drive level
200 µW maximum
Size
1210 (3225 metric) SMT

导出产品规格