下载文档 () / 20
动力,因我们而不同*

E5X100202X01

Eaton Crystal Resonator 5032 10MHz 20pf 20ppm -40℃~85℃±20ppm

常用规格

Product Name
Eaton E5X surface mount crystal resonator MHz
Catalog Number
E5X100202X01
UPC
197162043874
Product Length/Depth
5 mm
Product Height
1 mm
Product Width
3.2 mm
Product Weight
0.045 g
Compliances
RoHS Compliant

产品规格

Nominal frequency
10 MHz
Load capacitance
20 pF
Frequency tolerance
± 20 ppm
Frequency stability
± 20 ppm
Operating temperature
-40 °C to +85 °C
Equivalent series resistance(ESR)
70 Ω
Grade
Industrial
Drive level
100 µW maximum
Size
2012 (5032 metric) SMT

导出产品规格