下载文档 () / 20
动力,因我们而不同*

E9X160081YA1

Eaton Crystal Resonator 2016 16MHz 08pf 10ppm -40℃~125℃±30ppm

常用规格

Product Name
Eaton E9XA surface mount crystal resonator MHz
Catalog Number
E9X160081YA1
UPC
197162043898
Product Length/Depth
2 mm
Product Height
0.45 mm
Product Width
1.6 mm
Product Weight
0.006 g
Compliances
RoHS Compliant

产品规格

Nominal frequency
16 MHz
Load capacitance
8 pF
Frequency tolerance
± 10 ppm
Frequency stability
± 30 ppm
Operating temperature
-40 °C to +125 °C
Equivalent series resistance(ESR)
160 Ω
Grade
Automotive
Drive level
100 µW maximum
Size
0806 (2016 metric) SMT

导出产品规格