知识搜索
下载文档 () / 20
动力,因我们而不同*

EAHC2602 S294

Eaton Crouse-Hinds series EAHC fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, Mounting strap, 3/4", Union hub type

常用规格

Product Name
Eaton Crouse-Hinds series EAHC fixture hanger
Catalog Number
EAHC2602 S294
UPC
782274434162
Product Length/Depth
7.75 in
Product Height
3.5 in
Product Width
6.25 in
Product Weight
3.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Mounting Type
Pendant
Type
Union hub
Trade size
3/4"
Luminaire stem size
3/4"
Luminaire rated weight
125 lb
Material
Feraloy iron alloy
Special features
Mounting strap

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。