照片为代表
Download
Eaton Crouse-Hinds series EBMB circuit breaker, 10A through 150A, TED frame type, Bolted/ground joint/gasketed constr, Copper-free alum, 150A frame, General Electric brkr, 3-pole, Aux switch, 1A and 1B contacts, 150A trip, 480 Vac/250 Vdc
Product Name |
Eaton Crouse-Hinds series EBMB circuit breaker
|
Catalog Number |
EBMBB TT150TED34 S784
|
UPC |
662276152700
|
Product Length/Depth |
14.78 in
|
Product Height |
26.9 in
|
Product Width |
10.25 in
|
Product Weight |
83 lb
|
Amperage Rating |
10 A through 150 A
|
Voltage rating |
480 Vac/250 Vdc
|
Circuit breaker frame type |
TED
|
Area classification |
Hazardous/Classified Locations
|
Enclosure cover construction |
Bolted/ground joint/gasketed
|
Frame size |
150A
|
Manufacturer |
General Electric
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 7 9 12 |
Enclosure |
With circuit breaker
|
Enclosure material |
Copper-free aluminum
|
Number of poles |
Three-pole
|
Trip rating |
150 A
|
Special features |
Auxiliary switch on circuit breaker, 1A and 1B contacts
|