知识搜索
下载文档 () / 20

ECD384

Eaton Crouse-Hinds series ECD universal breather/drain, Stainless steel, 3/8", For use in confined spaces

常用规格

Product Name
Eaton Crouse-Hinds series ECD universal breather/drain
Catalog Number
ECD384
UPC
782274250625
Product Weight
0.084 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Material
Stainless steel
Trade size
3/8"
Special features
For use in confined spaces

导出产品规格