下载文档 () / 20

EDS31101 W39

Eaton Crouse-Hinds series EDS manual motor starter control station, Single-pole, With switch, 1 HP, With one 1" hub, Feraloy iron alloy, Single-gang, With 16.00A Cutler Hammer heater, Dead end, 1"

常用规格

Product Name
Eaton Crouse-Hinds series EDS manual motor starter control station
Catalog Number
EDS31101 W39
UPC
662276488618
Product Length/Depth
3.5 in
Product Height
6.03 in
Product Width
5.06 in
Product Weight
8.02 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class II, Division 2
Class III
Class I, Division 2
Class I, Division 1
NEMA Rating
3
9
7
Configuration
Single-pole
Enclosure type
With switch
Horsepower
1 hp
Hub style
With one 1" hub
Material
Feraloy iron alloy
Number of gangs
Single-gang
Style
Dead end
Trade size
1"
Special features
With 16.00A Cutler Hammer heater

导出产品规格