下载文档 () / 20
动力,因我们而不同*

EDSC32101 W28 SA

Eaton Crouse-Hinds series EDS manual motor starter control station, Single-pole, With switch, 1 HP, With two 1" hubs, Copper-free aluminum, Two-gang, With 5.83A Cutler Hammer heater, Through feed, 1"

常用规格

Product Name
Eaton Crouse-Hinds series EDS manual motor starter control station
Catalog Number
EDSC32101 W28 SA
UPC
662276629677
Product Length/Depth
7.19 in
Product Height
6.97 in
Product Width
5.06 in
Product Weight
15.29 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class I, Division 2
Class III
Class II, Division 2
NEMA Rating
3
7
9
Configuration
Single-pole
Enclosure type
With switch
Horsepower
1 hp
Hub style
With two 1" hubs
Material
Copper-free aluminum
Number of gangs
Two-gang
Style
Through feed
Trade size
1"
Special features
With 5.83A Cutler Hammer heater

导出产品规格