下载文档 () / 20

EDSX2132 SA

Eaton Crouse-Hinds series EDSX snap switch control station, 30A, With switch, With one 3/4" hub, Copper-free aluminum, 1 device, Single-gang, Two-pole, Gasketed, Dead end, 3/4", 120-277 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series EDSX snap switch control station
Catalog Number
EDSX2132 SA
UPC
662277123747
Product Length/Depth
7.03 in
Product Height
3.06 in
Product Width
3.5 in
Product Weight
4.7 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class III
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
30A
Enclosure type
With switch
Hub style
With one 3/4" hub
Material
Copper-free aluminum
Number of devices
1
Number of gangs
Single-gang
Number of poles
Two-pole
Primary voltage range
120-277V
Style
Dead end
Switch function
Two-pole
Trade size
3/4"
Voltage rating
120-277 Vac
Special features
Gasketed

导出产品规格