下载文档 () / 20

EFBW5IN1DET

Eaton BiWire Ultra 5 in 1 detector, BiWire, Multi, EN54 Systems, White Plastic, 5-in-1 Detector

常用规格

Product Name
Eaton BiWire Ultra 5 in 1 detector
Catalog Number
EFBW5IN1DET
Product Length/Depth
104 mm
Product Height
42 mm
Product Width
104 mm
Product Weight
0.08 kg
Compliances
EN

产品规格

Operating principle
Combination
Response temperature
60 °C
Current supply primary
Battery/accumulator
Supply voltage - max
35 V
Supply voltage - min
15 V
Voltage type of supply voltage
DC
Back-up battery included
None
Type of test/pause button
Not applicable
Alarm current - max
20 mA
Alarm current - min
0.34 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Standby current
80
System typology
BiWire
Product branding
Eaton
Color
White
Suitable for
Duct Mounting
Degree of protection
IP40
System wiring
0.5 - 2.5 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
EN Certification Standards
EN54 Pt5 (Heat and Point Detectors)
EN54 Pt7 (Smoke Detector)
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

导出产品规格