下载文档 () / 20

EFBWOPTDET

Eaton BiWire Optical Detector

常用规格

Product Name
Eaton BiWire Ultra 5 in 1 detector
Catalog Number
EFBWOPTDET
Product Length/Depth
104 mm
Product Height
42 mm
Product Width
104 mm
Product Weight
0.08 kg
Compliances
EN

产品规格

Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

导出产品规格