下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ105D022LH

Eaton FILM CAP EFDKA, 1000VDC,1uF, J, 2LEADS, Size=32mmx18mmx9mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ105D022LH
UPC
197162015321
Product Length/Depth
32 mm
Product Height
9 mm
Product Width
18 mm
Product Weight
7.96 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
1 µF
Irms
2 A
Peak current
75 A
Surge current
225 A
Equivalent series resistance (ESR)
65 mohm @ 10 kHz
Equivalent series inductance (ESL)
25 nH
Thermal resistance
57.7 °C/W
dv/dt
75 V/µs
Temperature rating
-55 °C to +105 °C
Size
32 mm x 9.0 mm x 13 mm
Grade
Automotive
THB Grade IIIB

导出产品规格