下载文档 () / 20
动力,因我们而不同*

DC-Link capacitors (Radial)

Eaton’s film DC-Link capacitors are constructed of metallized polypropylene film encapsulated with epoxy resin in a 2 or 4 copper wire terminal case. The DC-link capacitors are suitable for high performance DC filtering applications. The THB Grade IIIB and AEC-Q200 qualified product is suitable for harsh environment and automotive applications.

Need samples?

Thousands of parts available for immediate shipment. Login to Eaton's sample portal to request samples to test in your designs.
规格

显示差异
仅显示不同点
隐藏空白功能

Details coming soon.

Please veiw the data sheets for specification information. 

下载链接
X
Download Close