下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ156E154BH

Eaton FILM CAP EFDKA, 1000VDC, 15uF, J, 4LEADS, Size=42mmx44mmx24mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ156E154BH
UPC
197162015352
Product Length/Depth
42 mm
Product Height
24 mm
Product Width
44 mm
Product Weight
45.26 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
15 µF
Irms
11.5 A
Peak current
525 A
Surge current
1575 A
Equivalent series resistance (ESR)
10 mohm @ 10 kHz
Equivalent series inductance (ESL)
30 nH
Thermal resistance
11.3 °C/W
dv/dt
35 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 24 mm x 44 mm
Grade
Automotive
THB Grade IIIB

导出产品规格