下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ256E174DH

Eaton FILM CAP EFDKA, 1000VDC, 25uF, J, 4LEADS, Size=42mmx50mmx35mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ256E174DH
UPC
197162015413
Product Length/Depth
42 mm
Product Height
35 mm
Product Width
50 mm
Product Weight
86.86 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
25 µF
Irms
19.5 A
Peak current
875 A
Surge current
2625 A
Equivalent series resistance (ESR)
5.5 mohm @ 10 kHz
Equivalent series inductance (ESL)
30 nH
Thermal resistance
7.2 °C/W
dv/dt
35 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 35 mm x 50mm
Grade
Automotive
THB Grade IIIB

导出产品规格