下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ305D072LH

Eaton FILM CAP EFDKA, 1000VDC,3uF, J, 2LEADS, Size=32mmx24.5mmx15mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ305D072LH
UPC
197162015437
Product Length/Depth
32 mm
Product Height
15 mm
Product Width
24.5 mm
Product Weight
13.55 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
3 µF
Irms
5 A
Peak current
225 A
Surge current
675 A
Equivalent series resistance (ESR)
22 mohm @ 10 kHz
Equivalent series inductance (ESL)
25 nH
Thermal resistance
27.3 °C/W
dv/dt
75 V/µs
Temperature rating
-55 °C to +105 °C
Size
32 mm x 15 mm x 24.5 mm
Grade
THB Grade IIIB
Automotive

导出产品规格